??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22330.0121 Ball Lock Connector
HELP_VARIABLE
Company
Halder
Description
EH 22330. - Ball Lock Connectors, self-locking, with holder
Bill of material
22330.0121 Ball Lock Connector
BESTNR
Ref. No.
22330.0121
MAT
Material
Stainless steel 1.4305
D1
Nominal diameter
9.5 mm
L1
40 mm
L2
1.5 mm
D2
4.5 mm
D3
14 mm
D4
11.1 mm
L3
36.6 mm
L4
23.0 mm
L5
9 mm
L6
12.5 mm
BB
Load capacity max.
2.0 kN
TMIN
Temperature min.
-50 °C
TMAX
Temperature max.
150 °C
G
Weight
34 g
Embedded user actions